Free ground shipping on orders of $150 at list prices only.
We will be closed Jan 20 for the holiday and will reopen on Tuesday, 1/21.  Shipping will resume at that time.

50' 16-Gauge Extension Cord (Yellow)

SKU: 101678

This 50' 16-gauge extension cord is yellow in color. The length of this cord enables users to move longer distances and have a wider range of cleaning. This extension cord includes a cord wrap and is compatible with all ProTeam vacuums. It has a light-up feature on its ends when plugged in and measures 50' in length.

Read more...
$50.99
Success Icon
Available

Features

  • 50' Foot Length
  • Extension Cord
  • Yellow Color
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: AviationVac, LinerVacer HEPA, LineVacer ULPA, MegaVac, ProVac CN, ProVac FS 6, QuietPro BP, QuietPro CN HEPA, RunningVac, Super Coach Pro 10, Super Coach Pro 6, Super CoachVac, Super HalfVac Pro, Super QuarterVac

Specifications

Product Weight
1.66 lb
Item Dimensions
14"x3"x13"
UPC Code
693822016788 
Item Dimensions
14 x 3 x 13

Documents & Drawings

Reviews / Q&A