Free ground shipping on orders of $150 at list prices only.

20" JetSweep Hard Surface Tool with Nylon Brush

SKU: 101613

Medium bristles for dust mop type of application. Large 20" x 1.5" cleaning path ideal for hallways, classrooms and in-between desks. For use with any ProTeam 1.5" coupling wand. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$105.69
Success Icon
Available

Features

  • Wide Area - Large 20" Floor Brush Tool to clean areas in one sweep.
  • Medium bristles provide dust mop like application.
  • Large cleaning path covers more ground ideal in large open spaces.
  • Coupling Style - 1.5" Nut Coupling Wand
  • 1.5" Nut Coupling

Specifications

Product Weight
1.07 lb
Item Dimensions
20.375"x3"x7"
UPC Code
693822016139 
Item Dimensions
20.375 x 3 x 7

Documents & Drawings

Reviews / Q&A