Free ground shipping on orders of $150 at list prices only

56" Two-Piece, Two-Bend Aluminum Wand w/Button Lock

SKU: 101338

A great addition to any ProTeam backpack vacuum, this two-piece lightweight aluminum wand comes complete with tool couplings. Wands are an essential part of a ProTeam vacuum. With a variety of uses, this wand will deliver the versatility, durability and mobility you expect from a ProTeam vacuum. Measures 56" x 1.5".

Read more...
$78.87
Success Icon
Available

Features

  • Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Button Lock - Ability to separate wand for large debris pick up.
  • Fits - Tool Coupling
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
1.38 lb, 0.62 kg
Item Dimensions
56"x1.5"x1.5"
UPC Code
693822013381 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A