ProTeam 12-Inch Paddle Tool | 100730 | Tools and Accessories | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18125",
"Attributes" : { }
}
]
SKU:
100730
Easily reach hard to reach areas with this vacuum paddle tool. Under seats, desks, pews, bookshelves, stairs and equipment. For use with any ProTeam 1.5" coupling wand.
Read more...
Read more...
Features
Under seats, desks, pews, bookshelves, stairs and equipment
Easily reach hard to reach areas with this paddle tool
1.5-inch wand diameter
Coupling Style - 1.5" Nut Coupling Wand
Product Weight
0.49 lb
Item Dimensions
14.25"x2.5"x4.625"
UPC Code
693822007304
Item Dimensions
14.25 x 2.5 x 4.625