Free ground shipping on orders of $150 at list prices only

14 in. Hard Surface Tool with Nylon Brush

SKU: 100623

This 14" hard surface tool with a nylon brush is best for floors without a high-gloss finish. Medium bristles that are best for floors without a high gloss finish and medium to large particulate tile, marble, vinyl, linoleum, wood, and concrete. For use with any ProTeam 1.5" coupling wand. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$69.78
Success Icon
Available

Features

  • This vacuum floor brush is ideal for use on hard surfaces without a high-gloss finish such as tile, wood, concrete, vinyl or linoleum.
  • Durable, medium nylon bristles are ideal for sweeping up dust, dirt and medium to large size particulates.
  • The 14-inch vacuum brush offers a wide cleaning path for quick and easy cleanups.
  • This commercial vacuum brush has a slim, low profile for superior cleaning performance in those hard-to-reach places.
  • This ProTeam vacuum brush fits 1.5-inch diameter standard backpack vacuum wands.
  • Coupling Style - 1.5 inch Nut Coupling Wand.
  • Coupling Style - 1.5 inch Nut Coupling Wand.

Specifications

Product Weight
0.725 lb
Item Dimensions
2.75"x14"x4.5"
UPC Code
693822006239 
Item Dimensions
2.75 x 14 x 4.5

Documents & Drawings

Reviews / Q&A