Free ground shipping on orders of $150 at list prices only.

Micro Cloth Filter, Fits Round 10 qt.

SKU: 100565

The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters. To be used with ProTeam's round 10 quart backpack vacuums: CoachVac, Super CoachVac, MegaVac and LineVacer.

Read more...
$43.72
Success Icon
Available

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only
  • Vacuum Seal - Top gasket provides a secure vacuum seal
  • Fits: LineVacer HEPA, LineVacer ULPA, MegaVac, Super CoachVac
  • Fits: LineVacer HEPA, LineVacer ULPA, MegaVac, Super CoachVac
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Product Weight
0.255 lb
Capacity
Dry Fit - 10 qt, 11 L
Filtration (sq. in)
Cloth Filter - Level 2
Item Dimensions
13.5"x8"x8"
UPC Code
693822005652 
Item Dimensions
13.5 x 8 x 8

Documents & Drawings

Reviews / Q&A