ProTeam Motor/Fan w/Rectifier and Crimps (400Hz) | 100171 | Replacement Parts | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18072",
"Attributes" : { }
}
]
Motor/Fan w/ Rectifier and Crimps (400Hz)
SKU:
100171
Replacement motor/fan wit rectifier and crimps (400Hz). Fits AviationVac backpack vacuums. For commercial use. Clean like a pro with ProTeam Vacuums.
Read more...
-
Product Weight
-
4.845 lb
-
Item Dimensions
-
11"x8"x8"
-
UPC Code
-
693822001715
-
Item Dimensions
-
11 x 8 x 8