Free ground shipping on orders of $150 at list prices only.

12" Aluminum Gulper Floor Tool

SKU: 100155

Pick up larger debris with this 12" gulper floor tool. Ideal use for low pile and durable hard surfaces. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more... Read more...
$68.16
Success Icon

Features

  • Pick up large debris with aluminum gulper floor tool.
  • Floor tool should only be used with 106293 wand.
  • Coupling Style - 1.5" Nut Coupling Wand

Specifications

Product Weight
0.975 lb
Item Dimensions
12"x3"x6"
UPC Code
693822001555 
Item Dimensions
12 x 3 x 6

Reviews / Q&A