Free ground shipping on orders of $150 at list prices only.
 

3" Dust Brush

SKU: 100110

This soft 3 in. dusting brush gently removes dust and allergens off of blinds, lampshades and furniture. Great for high and low places. For commercial use. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more... Read more...
$15.67
Success Icon
Available

Features

  • Dust brush for vacuuming
  • Coupling Style - 1.5" Nut Coupling Wand
  • 3" Long, 1.5" diameter
  • Fits 1.5 Wand or Hose
  • Commercial vacuum tool attachment
  • For home or commercial use
  • Fits - 1.5" Hose or Wand

Specifications

Product Weight
0.225 lb
Item Dimensions
6.5"x2.75"x3.375"
UPC Code
693822001104 
Item Dimensions
6.5 x 2.75 x 3.375

Reviews / Q&A