Free ground shipping on orders of $150 at list prices only

60" Straight Extension Aluminum Wand

SKU: 100104

Easily clean hard to reach areas with ProTeam's 60" straight extension wand. This wand extends your existing ProTeam 1.5" wand with included tool couplings. Wands are an essential part of a ProTeam vacuum. With a variety of uses, this wand will deliver the versatility, durability and mobility you expect from a ProTeam vacuum.

Read more...
$93.68
Success Icon
Available

Features

  • Extend - Extend your reach by connecting an extension wand to reach high above.
  • Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
1.55 lb, 0.7 kg
Item Dimensions
60"x1.5"x1.5"
UPC Code
693822001043 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A