Free ground shipping on orders of $150 at list prices only.

Carpet Two-Piece Wand Tool Kit

SKU: 100078

Tackle the toughest debris with this carpet two-piece wand tool kit comprised of a crevice tool, soft dusting brush, upholstery tool, two piece, two bend aluminum button lock wand and scalloped carpet floor tool. Commercial cleaning requires the right tools for the right job.

Read more...
$133.46
Success Icon
Available

Features

  • Two-Piece Wand - 56" two-piece, two-bend aluminum button lock wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • 5" Upholstery Tool - An all-purpose tool ideal for seating.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • 14" Scalloped Carpet Floor Tool - Perfect for cleaning commercial low pile carpet.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
3.665 lb
Item Dimensions
31"x8.375"x3.5"
UPC Code
693822000787 
Item Dimensions
31 x 8.375 x 3.5

Documents & Drawings

Reviews / Q&A