Free ground shipping on orders of $150 at list prices only.
 

GoFit 6 PLUS, 6 qt. Backpack Vacuum with Optional Tool Kit

ProTeam's newest lineup of commercial backpack vacuums, the GoFit Series, includes a 6 qt., and also a 6 qt PLUS version. Like the small and larger quart options, this medium-sized tool is comfortable while providing maximum floor cleaning productivity and efficiency. Since ergonomics are crucial for experiencing comfort, the GoFit 6 qt. PLUS features a 4-step quick-adjust articulating harness. Inspired by top-rated backpacks beloved by hikers worldwide, our harness is designed to rest comfortably on the user's hips for hours of wear. Additionally, the FlexFit harness's purple numbered touchpoints provide a customized, quick-adjust fit that doesn't require tools. And, with more freedom to move because of its close-fitting profile, you'll bump into fewer objects as you work. This cleaner also offers four levels of filtration that help reduce allergens and asthma triggers found in the indoor environment. Its ProLevel Filtration System with HEPA Media captures 99.82% at 0.3-5 microns per ASTM F3150. When it comes time to change out ProTeam accessories, like the filters, to ensure maximum efficiency, you'll find one hand is all you need. Our commercial cleaning solution has a single, durable, quick-release, die-cast aluminum latch for easy access. Unique to the 6 qt. PLUS is a filter change indicator light that shows when there's a clog or when the filter needs to be checked/changed. The 6 qt. PLUS can be configured utilizing several floor tools and wands for superior floor cleaning.

Read more...

Products

Search
1-9 of 9 results for Products
:
GoFit 6 PLUS, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
10.8
11.7
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
10.8
11.7
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$750.00
Compare
GoFit 6 PLUS, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit
Application
Carpet
Hard Surface
Stairs
Elevators
Amperage
11.7
10.8
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Stairs
Elevators
11.7
10.8
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$750.00
Compare
GoFit 6 PLUS, 6 qt. Backpack Vacuum w/ ProBlade Carpet Tool Kit
Application
Carpet
Detail Cleaning
Above the Floor
Amperage
10.8
11.7
Certifications
UL Listed
CRI Seal of Approval
CSA Listed
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Detail Cleaning
Above the Floor
10.8
11.7
UL Listed
CRI Seal of Approval
CSA Listed
Education
Commercial Buildings
Healthcare
Hospitality
Vacuums
Success Icon
Available
$750.00
Compare
GoFit 6 PLUS, 6 qt. Backpack Vacuum w/ ProBlade Hard Surface & Carpet Tool Kit
Application
Carpet
Hard Surface
Stairs
Elevators
Amperage
11.7
10.8
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Stairs
Elevators
11.7
10.8
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Vacuums
Success Icon
Available
$825.00
Compare
GoFit 6 PLUS, 6 qt. Backpack Vacuum w/ 15" Carpet Sidewinder Tool Kit
Application
Carpet
Detail Cleaning
Amperage
11.7
10.8
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Detail Cleaning
11.7
10.8
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$770.00
Compare
GoFit 6 PLUS, 6 qt. Backpack Vacuum w/ 18" Carpet Sidewinder Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
11.7
10.8
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
11.7
10.8
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$795.00
Compare
GoFit 6 PLUS, 6 qt. Backpack Vacuum w/ 15" Carpet & Hard Surface Sidewinder Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
11.7
10.8
Certifications
UL Listed
CRI Seal of Approval
CSA Listed
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
11.7
10.8
UL Listed
CRI Seal of Approval
CSA Listed
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$835.00
Compare
GoFit 6 PLUS, 6 qt. Backpack Vacuum w/ Remediation Tool Kit
Application
Remediation/Restoration
Detail Cleaning
Amperage
10.8
11.7
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Construction
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Remediation/Restoration
Detail Cleaning
10.8
11.7
UL Listed
CSA Listed
CRI Seal of Approval
Construction
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$815.00
Compare
GoFit 6 PLUS, 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
10.8
11.7
Certifications
UL Listed
CRI Seal of Approval Gold
CSA Listed
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
10.8
11.7
UL Listed
CRI Seal of Approval Gold
CSA Listed
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$750.00
Compare

Features

  • Filter Indicator — Easily identify a clog and check/change the filter with the change indicator light special to the GoFit 6 PLUS (6-qt size).
  • New Levels of Comfort — Experience the reimagined 4-step FlexFit articulating and interchangeable harness structured with even thicker padding and a mix of open/closed weave fabric, increasing breathability.
  • Customized Fit — Execute your perfect fit with the vacuum cleaner's quick-adjust harness that doesn't require tools and is designed to work with a wide range of users.
  • Advanced Filtration — Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
  • Productivity — Cleans carpets and hard surfaces without stirring up dust, plus backpack vacuums are proven to clean more in less time and with less operator fatigue.
  • Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, lower triangular shape that responds effortlessly to the user's motion.
  • Cleaning Made Easy — Take the headache out of backpack vacuum fleet management as the filters are interchangeable with Super Coach Pro units.
  • Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

Product Weight
12 lb, 5.44 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 A/120 V
Decibel - dBA
67.9
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration:1054 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
Intercept Micro Filter
107314
Micro Cloth Filter
834072
HEPA Media Filter
510183
HEPA Media Filter
844488
Item Dimensions
8.13 x 11.94 x 18.35

What's in the Box

Documents & Drawings

Reviews / Q&A