Free ground shipping on orders of $150 at list prices only

GoFit 6 PH, 6 qt. Backpack Vacuum with Optional Tool Kit

ProTeam's newest lineup of commercial backpack vacuums, the GoFit Series, includes a 6 qt. PH version. This medium-sized cleaning solution is comfortable while providing maximum floor cleaning productivity and efficiency. Since ergonomics are crucial for experiencing comfort, the GoFit 6 qt. features a 4-step FlexFit articulating harness. Inspired by top-rated backpacks beloved by hikers worldwide, our harness is designed to rest comfortably on the user's hips for hours of wear. Additionally, the FlexFit harness's purple numbered touchpoints provide a customized, quick-adjust fit that doesn't require tools. And, with more freedom to move because of its close-fitting profile, you'll bump into fewer objects as you work. This PH version includes a switchbox that allows for a commercial power nozzle to be connected adding more versatiity to your cleaning. This cleaner also offers four levels of filtration that help reduce allergens and asthma triggers found in the indoor environment. Its ProLevel Filtration System with HEPA Media captures 99.82% at 0.3-5 microns per ASTM F3150. When it comes time to change out ProTeam accessories, like the filters, to ensure maximum efficiency, you'll find one hand is all you need. Our commercial cleaning solution has a single, durable, quick-release, die-cast aluminum latch for easy access. Plus, the equipment can be configured utilizing several floor tools and wands for superior cleaning.

Read more...

Products

Search
1-1 of 1 results for Products
:
GoFit 6 PH, 6 qt. Backpack Vacuum w/ Commercial Power Nozzle Kit
Application
Carpet
Detail Cleaning
Residential
Amperage
10.8 Vac / 12 PH
11.7
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Detail Cleaning
Residential
10.8 Vac / 12 PH
11.7
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$1,180.00
Compare

Features

  • New Level of Clean — features a power nozzle hook-up on the switchbox for a fast, efficient and healthy way to clean.
  • New Levels of Comfort — Experience the reimagined 4-step FlexFit articulating and interchangeable harness structured with even thicker padding and a mix of open/closed weave fabric, increasing breathability.
  • Customized Fit — Execute your perfect fit with the vacuum cleaner's quick-adjust harness that doesn't require tools and is designed to work with a wide range of users.
  • Advanced Filtration — Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
  • Productivity — Cleans carpets and hard surfaces without stirring up dust, plus backpack vacuums are proven to clean more in less time and with less operator fatigue.
  • Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, lower triangular shape that responds effortlessly to the user's motion.
  • Cleaning Made Easy — Take the headache out of backpack vacuum fleet management as the filters are interchangeable with Super Coach Pro units.
  • Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

Product Weight
12 lb, 5.44 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 Vac / 12 PH A/120 V
Decibel - dBA
67.9
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CSA Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
Intercept Micro Filter
107314
Micro Cloth Filter
834072
Foam Filter Media
510183
HEPA Media Filter
844488
Item Dimensions
8.13 x 11.94 x 18.35

What's in the Box

Documents & Drawings

Reviews / Q&A