Free ground shipping on orders of $150 at list prices only

Super Coach Pro 6, 6 qt. Backpack Vacuum with Tool Kit

Don't let its small, compact size fool you. The Super Coach Pro 6 commercial backpack vacuum delivers unsurpassed power in an ergonomically enhanced frame. With a smaller footprint, it's easy to maneuver in tight spaces. This commercial backpack vacuum comes complete with your selected Tool Kit below.

Read more...

Products

Search
1-10 of 17 results for Products
:
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval Gold
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval Gold
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Not Available
$710.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Certified
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Backpack Vacuum
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Certified
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Backpack Vacuum
Success Icon
Available
$710.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Hard Surface Tool w/ Scalloped & Flat Felt Brush Tool Kit
Application
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Vacuums
Success Icon
Available
$730.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Certified
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Backpack Vacuum
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Certified
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Backpack Vacuum
Success Icon
Available
$710.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ 15" Carpet Sidewinder Tool Kit
Application
Carpet
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$730.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ 18" Carpet Sidewinder Tool Kit
Application
Carpet
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$755.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Pest Management Tool Kit
Application
Pest Management
Carpet
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Pest Management
Carpet
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$935.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ 15" Carpet & Hard Surface Sidewinder Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Not Available
$795.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Remediation Tool Kit
Application
Remediation/Restoration
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Construction
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Remediation/Restoration
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Construction
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$775.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ OS1 Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Not Available
$1,005.00
Compare

Features

  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Productive - Cleans carpets and hard surfaces without stirring up dust.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

Product Weight
11.8 lb, 5.35 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1108 W/9.5 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CSA Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration System with HEPA Media captures 99.63% @ 0.3-0.5 microns per ASTM F3150
Item Dimensions
10.125"x7.125"x18"
Hose Length (ft)
4
Intercept Micro Filter
107314
Micro Cloth Filter
834072
Foam Filter Media
510184
HEPA Media Filter
107315
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam Super Coach Pro 6, 6 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. Super Coach Pro 6 Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
  5. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  6. Upholstery Tool - An all-purpose tool ideal for furniture
  7. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  8. Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
  9. Telescoping Wand - Adjustable height for maximum comfort
  10. 50' Extension Cord - Plug in once and vacuum entire area
  11. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A