Limited Time Only - Purchase any Super Coach Pro 6 or 10 and a High Dusting Kit to receive 5% off. Use code SCP5OFF at checkout.

Valid online only for products at list price.

Super Coach Pro 6, 6 qt. Backpack Vacuum with Tool Kit

ProTeam

Super Coach Pro 6, 6 qt. Backpack Vacuum with Tool Kit

Don't let its small, compact size fool you. The Super Coach Pro 6 commercial backpack vacuum delivers unsurpassed power in a new, ergonomically enhanced frame. With a smaller footprint, it's easy to maneuver in tight spaces. This commercial backpack vacuum comes complete with your selected Tool Kit below.

Products

Search
1-10 of 15 results for Products
:
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Material
Polypropylene
Product Type
Super Coach Pro 6
Super Coach Pro
Voltage
120
Application
Industry
Material
Product Type
Voltage
Carpet
Hard Surface
Detail Cleaning
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Polypropylene
Super Coach Pro 6
Super Coach Pro
120
Not Available
$557.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Material
Polypropylene
Product Type
Super Coach Pro 6
Super Coach Pro
Voltage
120
Application
Industry
Material
Product Type
Voltage
Carpet
Hard Surface
Detail Cleaning
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Polypropylene
Super Coach Pro 6
Super Coach Pro
120
Not Available
$557.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Hard Surface Tool w/ Scalloped & Flat Felt Brush Tool Kit
Application
Hard Surface
Detail Cleaning
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Material
Polypropylene
Product Type
Super Coach Pro 6
Super Coach Pro
Voltage
120
Application
Industry
Material
Product Type
Voltage
Hard Surface
Detail Cleaning
Education
Commercial Buildings
Healthcare
Hospitality
Polypropylene
Super Coach Pro 6
Super Coach Pro
120
Not Available
$567.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Material
Polypropylene
Product Type
Super Coach Pro 6
Super Coach Pro
Voltage
120
Application
Industry
Material
Product Type
Voltage
Carpet
Hard Surface
Detail Cleaning
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Polypropylene
Super Coach Pro 6
Super Coach Pro
120
Not Available
$557.00
Compare
Not Available
$567.00
Compare
Not Available
$577.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Pest Management Tool Kit
Application
Pest Management
Carpet
Hard Surface
Detail Cleaning
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Material
Polypropylene
Product Type
Super Coach Pro 6
Super Coach Pro
Voltage
120
Application
Industry
Material
Product Type
Voltage
Pest Management
Carpet
Hard Surface
Detail Cleaning
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Polypropylene
Super Coach Pro 6
Super Coach Pro
120
Not Available
$731.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ 15" Carpet & Hard Surface Sidewinder Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Material
Polypropylene
Product Type
Super Coach Pro 6
Super Coach Pro
Voltage
120
Application
Industry
Material
Product Type
Voltage
Carpet
Hard Surface
Detail Cleaning
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Polypropylene
Super Coach Pro 6
Super Coach Pro
120
Not Available
$617.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Remediation Tool Kit
Application
Remediation/Restoration
Detail Cleaning
Industry
Construction
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Material
Polypropylene
Product Type
Super Coach Pro 6
Super Coach Pro
Voltage
120
Application
Industry
Material
Product Type
Voltage
Remediation/Restoration
Detail Cleaning
Construction
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Polypropylene
Super Coach Pro 6
Super Coach Pro
120
Not Available
$597.00
Compare
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ OS1 Kit
Application
Carpet
Hard Surface
Detail Cleaning
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Material
Polypropylene
Product Type
Super Coach Pro 6
Super Coach Pro
Voltage
120
Application
Industry
Material
Product Type
Voltage
Carpet
Hard Surface
Detail Cleaning
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Polypropylene
Super Coach Pro 6
Super Coach Pro
120
Not Available
$781.00
Compare

Features

  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Productive - Cleans carpets and hard surfaces without stirring up dust.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
11.8 lb, 5.35 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1108 W/9.5 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 6 qt, 6.6 L
Certification
UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243), CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration
ProLevel Filtration w/Four Levels of Filtration: 1054 sq. in. total area
Item Dimensions
10.125"x7.125"x18"
Hose Length
48 in, 4 ft
UPC Code
693822417240 
Intercept Micro Filter
107314
Micro Cloth Filter
834072
Foam Filter Media
510184
HEPA Media Filter
107315
Unit of Measurement EA PK SET
EA

What's in the Box

Image of what is included in the box of ProTeam Super Coach Pro 6, 6 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. Super Coach Pro 6 Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Upholstery Tool - An all-purpose tool ideal for furniture
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
  8. Telescoping Wand - Adjustable height for maximum comfort
  9. 50' Extension Cord - Plug in once and vacuum entire area
  10. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents