Image for ProGuard 16 MD Wet/Dry Vacuum with Tool Kit from ProTeam
???PD_NAME???

ProGuard 16 MD Wet/Dry Vacuum with Tool Kit

SKU: 107386
Availability
Price
$499.00

This 16 gallon unit can maneuver easily around obstacles from emergency spills to construction cleanup. The compact size and removable handle allows for easy storage and is equipped with a convenient tool bag to hold all necessary hand tools within reach.

    This commercial wet/dry vacuum comes complete with a 56" two-piece, two-bend aluminum wand w/button lock, squeegee tool, 14" hard floor tool w/nylon brush, 11" crevice tool and 3" dust brush.
  • Accessory Storage -
    Keep tools close at hand with the integrated storage bag.
  • Large Capacity -
    16 gallon tank allows cleanup of large spills and messes.
  • Maneuverable -
    Sturdy cart, push handle and large rear wheels make moving around a snap.
  • Save Time -
    Qwik Lock wet filter maximizes tank capacity and easy filter changes.
Image of what is included in the box of ProGuard 16 MD, 16 gallon wet/dry vacuum
1. Hose – 10-foot flexible hose for better maneuverability
2.ProGuard 16 MD Wet/Dry Vacuum
3. 50’ Extension Cord – Plug in once and vacuum entire area
4. Fine Dust Filter – 3–layer fine dust filter to capture dust
5. Wet Filter – For large amounts of liquid pickup
6. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
7. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
8. Squeegee – Quick and convenient removal of water
9. Hard Floor Tool – Nylon brush bristle tool for hard surfaces
10. Two-Piece Wand – Attach to hose for extended reach
11. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProGuard 16 MD Wet/Dry Vacuum with Tool Kit:

Weight - lb. or kg 29, 13.2
Airflow - CFM 105
Static Lift - in. 95
Power - Watts 1380
Amperage 9.5
Voltage 120
Decibel - dBA 66
Wet Fit - gal. or L 16, 60.6
Filtration 3 Layer Fine Dust Cartridge, 1276 sq. in., Wet Filter, 105 sq. in.
Power Cord - ft. 50
Hose Length - ft. 10
Drain Port Yes
Additional Options 107176 (HEPA Media Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 28.5
Item Length - in. 22
Item Length - in. 22
Item Width - in. 20.25
Hard Surface Tool 100623
Wet and Dry Tool 107199
Wand 101338
Crevice Tool 100107PT
Dust Brush 100110
Mesh Bag 831668-1
Extension Cord 831657-1
Wet Filter 107177
Fine Dust Filter 107175
Unit of Measurement - EA PK SET EA