Free ground shipping on orders of $150 at list prices only

Micro Cloth Filter, Fits Super HalfVac Pro

SKU: 107040

The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters. Fits the Super HalfVac Pro hip vacuum.

Read more...
$36.11
Success Icon
Available

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only
  • Vacuum Seal - Top gasket provides a secure vacuum seal
  • Fits: Super HalfVac Pro

Specifications

Product Weight
0.16 lb
Capacity
Dry Fit - 6 qt, 6.6 L
Filtration (sq. in)
Cloth Filter - Level 2
Item Dimensions
8"x1.375"x4.875"
UPC Code
693822070407 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A