Micro Cloth Filter, Fits Super HalfVac Pro

ProTeam
SKU: 107040

Micro Cloth Filter, Fits Super HalfVac Pro

The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters. Fits the Super HalfVac Pro hip vacuum.

$27.47
Available

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only
  • Vacuum Seal - Top gasket provides a secure vacuum seal
  • Fits: Super HalfVac Pro
  • Fits: Super HalfVac Pro

Specifications

Product Weight
0.16 lb
Capacity
Dry Fit - 6 qt, 6.6 L
Filtration
Cloth Filter - Level 2
Item Dimensions
8"x1.375"x4.875"
UPC Code
6.94E+11
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents