Free ground shipping on orders of $150 at list prices only

18" Hard Surface Sidewinder Floor Tool with Nylon Brush

SKU: 105692

Keep your hardwood floors free from dirt and debris with ProTeam's 18" Sidewinder Hard Floor Tool with Nylon Brush. It features a nylon brush at the end that ideally picks up fine dust particles from walls, ceilings, corners, baseboards, vents, fans and moldings. It is perfect for dusting the difficult-to-reach places to keep them free from dirt. Measures 18" x 1.5". Use with 105693 or 105695 wands.

Read more...
$90.36
Success Icon
Available

Features

  • Fits: 1.5" Friction Fit Wand (105693 or 105695)

Specifications

Product Weight
0.65 lb
Item Dimensions
18.25"x2.125"x5.875"
UPC Code
693822056920 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A