

GoFit 3 PH, 3 qt. Backpack Vacuum with Optional Tool Kit
SKU: GoFit3PH
The GoFit 3 qt. PH backpack commercial vacuum is the most recent and smallest tool from ProTeam. Engineered to produce the same power and efficiency as larger versions, this 3qt. is perfect for those with smaller frames. It's also ideal for in...
Products
FILTER BY
Features
- New Level of Clean — features a power nozzle hook-up on the switchbox for a fast, efficient and healthy way to clean.
- Entry Unit — Meet our most miniature cleaning solution that's perfect for those users new to wearing backpack vacuums. It's also ideal for those with smaller frames and tight spaces.
- Productivity — Save 10 to 15 minutes per residential cleaning with our single-vacuum system that includes tools for upholstery, high-pile carpets, hard surfaces, ceiling fans and baseboards.
- Maneuverability — Quickly capture dirt and debris located high, low, or somewhere in between while moving around furniture with this lightweight backpack vacuum option.
- Comfort + Ergonomics — Customize your perfect fit with the GoFit Series quick-adjust FlexFit harness system. Featuring purple numbered touchpoints on the harness straps, it's never been easier to achieve comfortable short — or long—term wear.
- Cord Management — includes an improved switchbox which offers an integrated cord wrap design for the unit's 50' power cord.
- Advanced Filtration — Discover Improved Air Quality (IAQ) with our multi-layer ProLevel Filtration system engineered to remove and prevent harmful particles from being reintroduced into the indoor environment.
- On/off Switch — for cleaning versatility including on med/high pile carpet and then off for hard surfaces.
- Low Profile — for vacuuming under and around couches, beds and chairs.
- New Levels of Comfort — Experience the reimagined 4-step FlexFit articulating and interchangeable harness structured with even thicker padding and a mix of open/closed weave fabric, increasing breathability.
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts
Specifications
Product Details
- CFM Rating
- 153
- Inches Lift
- 91
- Wattage
- 1296
- Amperage
- 10.8 Vac / 12 PH
- Voltage
- 120
- Decibel (dBA)
- 68
- Capacity (Quarts)
- 3
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 863.8 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 510183, 844488, 107666, 843966
- Application
- Carpet, Detail Cleaning
- Industry
- Education, Commercial Buildings, Healthcare, Hospitality, Transportation
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
Dimensions
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 11.4 lb
- Product Weight (kg)
- 5.17 kg
- Product Depth (in)
- 8.13
- Product Width (in)
- 11.94
- Product Height (in)
- 14.93
Related Products

Commercial-Grade HEPA Media Exhaust Filter for ProTeam GoFit Commercial Backpack Vacuum Cleaners

GoFit 3 Open Collar Vacuum Filter Bags for ProTeam Commercial Backpack Vacuum Cleaners, 10-Pack

GoFit Blower Door Accessory

GoFit 3 Closed Collar Vacuum Filter Bags for ProTeam Commercial Backpack Vacuum Cleaners, 10-Pack


