GoFit 3 Open Collar Vacuum Filter Bags for ProTeam Commercial Backpack Vacuum Cleaners, 10-Pack

SKU: 107666

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, ...

Read More
$23.64

Features

  • ProLevel Filtration - ProTeam's ProLevel Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding.
  • Improved Air Quality - Dual layered construction captures fine particles, improving Indoor Air Quality. Intercept microbial treatment helps contain odors and prevent the growth of mold and bacteria.
  • Reusable - Open collar design makes emptying and reusing the filter simple and easy.
  • Performance - Change filters once they are half full for optimal vacuum suction.
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Includes 10 pack of filters with open collar.
  • Fits: GoFit 3, GoFit 3 Cordless, GoFit 3 PH
  • Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.

Specifications

Capacity (Quarts)
3
Filtration sq in
Paper Bag Filter - Level 1
HEPA Filter
No
UPC Number
693822076669
Product Weight (lb)
0.055 lb
Product Depth (in)
2.5
Product Width (in)
10
Product Height (in)
11.5

Reviews

REVIEWS
Q&A