GoFit Blower Door Accessory

SKU: 107676

Convert any GoFit backpack to a blower with this blower accessory kit. Simply swap out the exhaust filter doors with these accessory filter doors. Connect your hose to the filter door and attach the blower tool to the end of the hose. Easily blow...

Read More
$30.43

Features

  • Versatility in Action — An all-in-one solution for renovation and commercial-related cleaning challenges, the Blower Door Accessory snaps into any of the GoFit Series corded units, including the new 3-qt, 6 and 6 PLUS, and our largest GoFit 10-qt model.
  • Surface Preparation — Obtain clean, dry and flawless hardwood floors before applying finishing touches with the GoFit Blower Door Accessory. Easily swap out the standard exhaust filter doors, attach the blower doors and pair them with ProTeam's specialized floor tools for detailed cleaning to capture and contain lingering fine dust and debris.
  • Maintain Equipment — Preserve the integrity and condition of your wood flooring renovation equipment by removing potentially abrasive material with the help of the GoFit Blower Door Accessory. By loosening and then extracting the remaining sanding particles using the blower hose, you're extending the service life of your investments.
  • Additional Applications — Using the GoFit Blower Door Accessory, keep entrances, jobsites and indoor work spaces clean and dry by blowing out remaining leaves and small debris.
  • Easy Conversion — Includes two doors with a blower port that replace the orginial exhaust filters for quick conversion.
  • Fits: GoFit 10, GoFit 6, GoFit 6 PLUS, GoFit 3, GoFit 3 PH, GoFit 6 PH
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Blowing Port
Yes
HEPA Filter
No
Tool
Blower
Application
Blower
UPC Number
693822076768
Product Weight (lb)
0.88 lb
Product Depth (in)
6
Product Width (in)
6
Product Height (in)
4

Documents & Drawings

Reviews

REVIEWS
Q&A