

Commercial Power Nozzle Tool Kit
SKU: 103224
The Commercial Power Nozzle Tool Kit is a favorite among residential cleaners. This kit comes complete with 12" power nozzle, two-piece wand with cord holder, electrified hose with elbow cuff and gas pump handle, 2.5" swivel dust brush, ...
Features
- Power Nozzle - Offers a 12" cleaning path, perfect for various carpet heights.
- Two-Piece Wand - Two-piece lightweight wand with cord holder for extended reach.
- Gas Pump Handle - Easily turn on/off the power nozzle for efficient cleaning.
- 2.5" Dusting Brush w/ Rectangular 90/180 Degree Swivel - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
- Coupling Style - 1.25" Friction Fit
- Compatible for vacuums with an electrified power nozzle receptacle. Does not work with Super Coach Pro products.
Specifications
Product Details
- Cleaning Path Width (in)
- 12
- HEPA Filter
- No
- Tool
- Power Nozzle
- Wand
- Two-Piece Button Lock
- Application
- Carpet, Detail Cleaning
- UPC Number
- 693822032245
Dimensions
- Accessory Size (in)
- 1.25 Inch
- Product Weight (lb)
- 10.81 lb
- Product Depth (in)
- 30
- Product Width (in)
- 13
- Product Height (in)
- 5
