Discover the freedom of cordless vacuuming with ProTeam’s GoFit 6 Cordless backpack vacuum that offers cordless efficiency, long runtimes and customized cleaning. Using the 6 qt. will increase your productivity by 30% compared to corded backpack vacuums, allowing you to maneuver around obstacles safely and quietly without the restrictions of a cord. With a larger capacity than its smaller counterpart, the GoFit 6 Cordless is ideal for those needing to tackle longer cleaning jobs. It weighs only 16.4 lbs. with the 8Ah battery installed, so it’s comfortable to wear for long periods of time. This backpack vacuum includes a high/low power switch for controlling the power setting, giving you an extended runtime of approximately 106 minutes on low and approximately 83 minutes on high. Since personalized comfort is crucial especially for longer cleaning jobs, the 6 qt. features a 4-step quick-adjust FlexFit harness designed to be easily adjusted with no tools required. It also has advanced multi-layered ProLevel Filtration with HEPA Media that reduces allergens in the air and a brushless motor that prevents carbon dust. Clean hard-to-reach areas with this cordless vacuum that includes the Xover Performance Telescoping Wand Tool Kit (107099): 14" Xover Performance floor tool (107015), 42" to 57" telescoping wand kit (107628), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115) plus 2 filter bags (107314), 8Ah battery (107684) and charger (107685). 3 year warranty on parts and labor, 2 years on motor, battery and charger. Use filter bags open collar (107314) or closed collar (107374).
Read more...