Free ground shipping on orders of $150 at list prices only.

GoFit 3 PH, 3 qt. Backpack Vacuum w/ Commercial Power Nozzle Kit

SKU: 107770

Tackle any residential cleaning challenge with ProTeam's GoFit 3 PH. The smallest backpack vacuum in ProTeam's product lineup, this unit comes with the Commerical Power Nozzle Tool Kit. Outfitted with a wand, an electrified hose and several floor tools engineered for detail cleaning, residential cleaners will experience increased maneuverability, versatility and efficiency.

Read more...
$1,170.00
Success Icon
Available

Features

  • New Level of Clean — features a power nozzle hook-up on the switchbox for a fast, efficient and healthy way to clean.
  • New to ProTeam — Meet our smallest cleaning solution that's perfect for those users new to wearing backpack vacuums. It's also ideal for those with smaller frames and tight spaces.
  • Productivity — Save 10 to 15 minutes per residential cleaning with our single-vacuum system that includes tools for upholstery, high-pile carpets, hard surfaces, ceiling fans and baseboards.
  • Maneuverability — Quickly capture dirt and debris located high, low, or somewhere in between while moving around furniture with this lightweight backpack vacuum option.
  • Comfort + Ergonomics — Customize your perfect fit with the GoFit Series quick-adjust FlexFit harness system. Featuring purple numbered touchpoints on the harness straps, it's never been easier to achieve comfortable short — or long—term wear.
  • Cord Management — includes an improved switchbox which offers an integrated cord wrap design for the unit's 50' power cord.
  • Advanced Filtration — Discover Improved Air Quality (IAQ) with our multi-layer ProLevel Filtration system engineered to remove and prevent harmful particles from being reintroduced into the indoor environment.
  • On/off Switch — for cleaning versatility including on med/high pile carpet and then off for hard surfaces.
  • Low Profile — for vacuuming under and around couches, beds and chairs.
  • Power Nozzle Tool Kit 103224 — 12" power nozzle, two-piece wand, electrified hose with elbow cuff and gas pump handle, 2.5" swivel dust brush, 5.5" upholstery tool, and 13" crevice tool.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts.

Specifications

Product Weight
11.4 lb, 5.17 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 Vac / 12 PH A/120 V
Decibel - dBA
68
Capacity
Dry Fit - 3 qt, 3.3 L
Certifications
UL Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 863.8 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
Intercept Micro Filter
107666
Micro Cloth Filter
843966
Foam Filter Media
510183
HEPA Media Filter
844488
Item Dimensions
8.13 x 11.94 x 14.93
UPC Code
693822077703 

What's in the Box

  1. GoFit 3 PH Backpack Vacuum
  2. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  3. Soft Dusting Brush - Gently removes dust and allergens off of blinds, lampshades and furniture
  4. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  5. Upholstery Tool - An all-purpose tool ideal for seating
  6. Power Nozzle - Offers a 12 cleaning path, perfect for various carpet heights
  7. Two-Piece Wand - Two-Piece lightweight wand for extended reach
  8. Gas Pump Handle w/ Electrified Hose - Easily turn on/off the power nozzle for efficient cleaning
  9. 50' Extension Cord - Plug in once and vacuum entire area
  10. Literature Kit Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A