Free ground shipping on orders of $150 at list prices only.

ServPro Branded ProVac FS 6 with 107100 (Xover Telescoping Wand Kit)

SKU: 107687

The ProVac FS 6 is designed specifically to triumph over the demands of the foodservice and hospitality industry. The unit is virtually indestructible - without belts, beater bars or brushes. The ProVac FS 6 backpack vacuum rises to any foodservice challenge. Comes with kit #107100; 14" Xover floor tool (107016), 2-pc telescoping wand (107628), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115). Unsurpassed 3 year warranty. Use filter bags open collar #107314 or closed collar #107374.

Read more...
Price Not Available
Success Icon
Available

Features

  • Productive - Whether you are cleaning large areas or small, hard surfaces or carpet, high or low surfaces, this backpack vacuum saves time and effort.
  • Lightweight - At only 11.6 pounds, it is half the weight of a traditional upright vacuum and the included two-piece wand weights less than 3.5 pounds.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue, replacement for the old SKU number 107385.
  • Performance - High-powered motor and suction only design quickly picks up food scraps, napkins and large debris.
  • Improve Cleanliness - Cleans faster and more effectively than a broom or upright and removes dust instead of pushing it into corners.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • Xover Telescoping Wand Kit includes a 14" Xover floor tool (107016), 2-pc telescoping wand (107628), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115).
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
11.8 lb, 5.35 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.6% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
UPC Code
693822076874 
Intercept Micro Filter
107374
Micro Cloth Filter
834072
Foam Filter Media
510184
HEPA Media Filter
107315
Item Dimensions
10.125 x 7.125 x 18

What's in the Box

Image of what is included in the box of ProTeam ProVac FS 6, 6 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. ProVac FS 6 Backpack Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Intercept Micro Filter - Extra 10 pk of paper bags
  5. Micro Cloth Filter - Washable outer filter to capture fine dust and particles
  6. Upholstery Tool - An all-purpose tool ideal for seating
  7. Soft Dusting Brush - Gently removes dust and allergens off of blinds, lampshades and furniture
  8. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  9. Carpet Floor Tool - Great for low pile carpet. Not recommended for high-pile/thick carpets
  10. Hard Floor Tool - Dust pick up on hard surfaces, including hardwood floors, linoleum and tile
  11. Two-Piece Wand - Lightweight aluminum wand for extended reach
  12. 50' Extension Cord - Plug in once and vacuum entire area
  13. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A