Free ground shipping on orders of $150 at list prices only.

ProVac FS 6, 6 qt. Backpack Vacuum w/ ProBlade Hard Surface & Carpet Floor Tool Kit

SKU: 107613

Designed specifically to triumph over the demands of the foodservice and hospitality industry. This unit is virtually indestructible - without belts, beater bars or brushes. This commercial backpack vacuum comes complete includes ProBlade Hard Surface & Carpet Floor Tool Kit #107532: ProBlade carpet tool (107527),ProBlade hard surface tool (107528) , telescoping wand(107529), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115) plus 2 filter bags (107314) and a 50' power cord, reducing the number of times you need to shift from one outlet to another . Unsurpassed 3 year warranty. Replace your filter bag with the open collar #107314 or closed collar #107374.

Read more...
$820.00
Success Icon
Available

Features

  • Productive - Whether you are cleaning large areas or small, hard surfaces or carpet, high or low surfaces, this backpack vacuum saves time and effort.
  • Lightweight - At only 11.6 pounds, it is half the weight of a traditional upright vacuum and the included two-piece wand weights less than 3.5 pounds.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Performance - High-powered motor and suction only design quickly picks up food scraps, napkins and large debris.
  • Ergonomic - ProBlade Tools boost vacuuming efficiency and worker satisfaction.
  • 14" ProBlade Carpet Floor Tool - Cleans low to mid pile carpet, along baseboards and hard to reach areas.
  • 14" ProBlade Hard Surface Floor Tool - Cleans hard surface areas, hard to reach areas, walls and ceilings.
  • ProBlade Carpet and Hard Surface Floor Tool Kit - 14" ProBlade hard surface floor tool, 14" ProBlade carpet floor tool, telescoping wand, 5" upholstery tool, 3" dust brush, 17" crevice tool and cuff adapter.
  • Straight Telescoping Wand - Adjustable height for maximum comfort.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
11.8 lb, 5.35 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.6% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
UPC Code
693822076133 
Intercept Micro Filter
107374
Micro Cloth Filter
834072
Foam Filter Media
510184
HEPA Media Filter
107315
Item Dimensions
10.125 x 7.125 x 18

What's in the Box

Image of what is included in the box of ProTeam ProVac FS 6, 6 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. ProVac FS 6 Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Upholstery Tool - An all-purpose tool ideal for furniture
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Cuff Adapter - Attach detail tools to wand for high reach cleaning
  8. ProBlade Carpet Floor Tool - Effectively clean low to medium pile carpet
  9. ProBlade Hard Surface Floor Tool - Efficient debris pickup on all hard surfaces
  10. Straight Telescoping Wand - Adjustable height for maximum comfort
  11. 50' Extension Cord - Plug in once and vacuum entire area
  12. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A