Free ground shipping on orders of $150 at list prices only.

ProVac FS 6, 6 qt. Backpack Vacuum w/ Commercial Power Nozzle Tool Kit

SKU: 107461

Designed specifically to triumph over the demands of the residential cleaning industry with a commercial power nozzle to clean under and around furniture with ease. This backpack vacuum comes complete with the Commercial Power Nozzle Tool Kit.

Read more...
$1,190.00
Success Icon
Available

Features

  • Productive - Whether you are cleaning large areas or small, hard surfaces or carpet, high or low surfaces, this backpack vacuum saves time and effort.
  • Lightweight - At only 11.6 pounds, it is half the weight of a traditional upright vacuum and the included two-piece wand weights less than 3.5 pounds.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Performance - High-powered motor and suction only design quickly picks up food scraps, napkins and large debris.
  • Improve Cleanliness - Cleans faster and more effectively than a broom or upright and removes dust instead of pushing it into corners.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • The Commercial Power Nozzle Tool Kit includes a 12" power nozzle, electrified hose with gas pump handle, crevice tool, dust brush and upholstery brush.
  • Power Nozzle - Offers a 12" cleaning path, perfect for various carpet heights.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
11.8 lb, 5.35 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 Vac / 12 PH A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CRI Seal of Approval Gold
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.6% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
UPC Code
693822074610 
Intercept Micro Filter
107374
Micro Cloth Filter
834072
Foam Filter Media
510184
HEPA Media Filter
107315
Item Dimensions
10.125 x 7.125 x 18

What's in the Box

Image of what is included in the box of ProTeam ProVac FS 6, 6 quart backpack vacuum
  1. ProVac FS 6 Backpack Vacuum
  2. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  3. Soft Dusting Brush - Gently removes dust and allergens off of blinds, lampshades and furniture
  4. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  5. Upholstery Tool - An all-purpose tool ideal for seating
  6. Power Nozzle - Offers a 12 cleaning path, perfect for various carpet heights
  7. Two-Piece Wand - Two-Piece lightweight wand for extended reach
  8. Gas Pump Handle w/ Electrified Hose - Easily turn on/off the power nozzle for efficient cleaning
  9. 50' Extension Cord - Plug in once and vacuum entire area
  10. Literature Kit Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A