Free ground shipping on orders of $150 at list prices only

ProBlade Hard Surface Floor Tool Kit

SKU: 107531

With improved ergonomics and a more intuitive setup, the ProBlade hard surface floor tool kit boosts efficiency and worker satisfaction. Tool kit includes ProBlade hard surface tool (107528), telescoping wand(107529), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115). Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$169.76
Success Icon
Available

Features

  • 14" ProBlade Hard Surface Floor Tool - Cleans hard surface areas, hard to reach areas, walls and ceilings.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • 5" Upholstery Tool - An all-purpose tool ideal for seating.
  • Cuff Adapter - Attach detail tools to wand for high reach and detail cleaning.
  • Coupling Style - 1.5" Friction Fit
  • Coupling Style - 1.5" Friction Fit
  • Straight Telescoping Wand - Adjustable height for maximum comfort.

Specifications

Product Weight
5 lb
Item Dimensions
30.5"x8.375"x3.5"
UPC Code
693822075310 
Item Dimensions
30.5 x 8.375 x 3.5

What's in the Box

Documents & Drawings

Reviews / Q&A