Free ground shipping on orders of $150 at list prices only.

1.5 Inch Blower Tool and Hard Surface Tool w/ Nylon & Horse Hair Blend Brush Tool Kit

SKU: 106986

Power through the toughest industrial and construction clean up jobs with this hard surface horse hair and nylon blend brush floor tool kit. The kit includes a hard surface tool with horse hair & nylon blend brush (100614), 56"two-bend aluminum wand (101338), 17" crevice tool (100108), 3" dust brush (100110), blower tool (106993). Clean delicate hard surfaces easily without the worry of causing damage.

Read more... Read more...
$180.06
Success Icon
Available

Features

  • 14" Hard Floor Tool w/ Nylon & Horse Hair Blend Brush - Softer bristles with less chance to scratch for any surface where scratching may be an issue.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Blower Tool - Easily blow away unwanted debris.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surface.
  • Coupling Style - 1.5" Nut Coupling
  • Fits: MegaVac

Specifications

Product Weight
3.685 lb
Item Dimensions
31"x8.5"x3.125"
UPC Code
693822069869 
Item Dimensions
31 x 8.5 x 3.125

Reviews / Q&A