Free ground shipping on orders of $150 at list prices only.

Hose Assembly 24"

SKU: 833442-1

Replacement 24" hose assembly for connection between ProGuard 15/20 gallon wet/dry vacuums and front mount squeegee. For commercial use. Clean like a pro with ProTeam Vacuums.

Read more...
$20.49
Success Icon
Available

Features

  • Replacement Hose Assembly for ProGuard 15/20 Front Mount Squeegee.
  • Keep your vacuum in good working order with ProTeam genuine replacement parts.
  • Replacement part for Front Mount Squeegee set up.
  • 24" in length not including cuffs.
  • Fits: ProGuard 15, ProGuard 20

Specifications

Product Weight
0.01 lb
Item Dimensions
24"x14"x14"
Hose Length (ft)
12
UPC Code
693822344218 
Item Dimensions
24 x 14 x 14

Documents & Drawings

Reviews / Q&A