Free ground shipping on orders of $150 at list prices only.
 

Front Mount Squeegee Replacement Blade Set

SKU: 107186

Replacement blade for front mount squeegee. For floor strip recovery and flood restoration applications on smooth surface. Fits squeegee 107185. Ability to go right up to walls, corners and easier in tight spaces.

Read more...
$60.63
Success Icon
Available

Features

  • Vacuum squeegee is designed to work seamlessly with the ProGuard 15 and ProGuard 20 wet and dry vacuums
  • Replacement squeegee blades (107186) for use with ProGuard 28-inch Front Mount Squeegee (107185)
  • This accessory is ideal for quick and convenient removal of water and for floor stripping applications
  • ProTeam front mount squeegee with replacement blade has the ability to go right up to walls, corners and easily in tight spaces
  • Vacuum squeegee replacement blades are 6-inch long by 2-inch wide

Specifications

Product Weight
4.31 lb
Item Dimensions
6"x2"x6"
UPC Code
693822071862 
Item Dimensions
6 x 2 x 6

Documents & Drawings

Reviews / Q&A