Free ground shipping on orders of $150 at list prices only.

18" Sidewinder Carpet & Hard Surface Tool Kit

SKU: 106263

Clean quickly and efficiently with the 18" Sidewinder carpet and hard surface vacuum kit. This kit comes complete with an 18" Sidewinder carpet tool, hard floor tool and two-piece friction fit straight aluminum wand. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$250.22
Success Icon
Available

Features

  • 18" Sidewinder Hard Surface Floor Tool - Medium bristles for hard-to-reach areas, walls, ceilings, corners, baseboards, vents, fans and molding.
  • 18" Sidewinder Carpet Tool - Carpet tool great for low pile carpet.
  • Two-Piece Friction Fit Wand - 59" two-piece friction fit straight aluminum lightweight aluminum wand for extended reach.
  • Coupling Style - 1.5" Friction Fit

Specifications

Product Weight
4.2 lb
Item Dimensions
31"x8.5"x3.125"
UPC Code
693822062631 
Item Dimensions
31 x 8.5 x 3.125

Documents & Drawings

Reviews / Q&A