Free ground shipping on orders of $150 at list prices only.

Hard Surface Tool w/ Horse Hair and Nylon Brush Blend Tool Kit

SKU: 105891

Cleaning hard floors is made simple with our Horse Hair and Nylon Brush Blend Hard Floor Tool Kit. This kit comes complete with a 14" hard surface tool with horse hair and nylon brush blend (100614), two-bend aluminum wand (101338), 28" crevice tool (100109PT), 3" dust brush (100110). Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more... Read more...
$181.69
Success Icon
Available

Features

  • 14" Hard Floor Tool w/ Horse Hair and Nylon Brush Blend - Softer bristles with less chance to scratch for any surface where scratching may be an issue.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 28" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
3.5 lb
Item Dimensions
31"x8.25"x3.25"
UPC Code
693822058917 
Item Dimensions
31 x 8.25 x 3.25

Reviews / Q&A