Free ground shipping on orders of $150 at list prices only.

Hard Surface Tool w/ Scalloped Felt Brush Tool Kit

SKU: 105889

Cleaning hard floors is made simple with the Scalloped Felt Hard Floor Tool Kit. This kit comes complete with a 14" hard surface tool with scalloped felt brush (100144), two-bend aluminum wand (101338), 28" crevice tool (100109PT), 3" dust brush (100110). If you're cleaning hardwood or surfaces with high-polish finishes, this kit is designed specifically for you.

Read more...
$181.69
Success Icon
Available

Features

  • 14" Scalloped Hard Floor Tool w/ Felt Brush - Soft but firm material which provides good abrasion resistance that is recommended for hardwood and high polished finishes.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 28" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
3.5 lb
Item Dimensions
31"x8.25"x3.25"
UPC Code
693822058894 
Item Dimensions
31 x 8.25 x 3.25

Documents & Drawings

Reviews / Q&A