ProTeam 2 Stage Motor, (120V) | 105722 | Replacement Parts | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18398",
"Attributes" : { }
}
]
SKU:
105722
Replacement 120V 2-stage motor for the QuietPro BP backpack vacuum. For commercial use. Clean like a pro with ProTeam Vacuums.
Read more...
Features
- Keep your vacuum in good working order by using genuine ProTeam replacement parts.
- Fits: QuietPro BP
-
Product Weight
-
4.595 lb
-
Motor
-
120 V
-
Item Dimensions
-
11"x8"x8"
-
UPC Code
-
693822057224
-
Item Dimensions
-
11 x 8 x 8