Free ground shipping on orders of $150 at list prices only.

Pest Management Tool Kit

SKU: 103439

Effectively capture pests and their by-products wherever they may be with this Pest Management Tool Kit. For commercial use. Clean like a pro with ProTeam Vacuums.

Read more...
$329.86
Success Icon
Available

Features

  • Multi-Surface Floor Tool - 10" floor tool for carpet and hard surfaces.
  • Telescoping Wand - 24 to 40 chrome telescoping wand to adjust to the height of any user.
  • Vibrating Upholstery Tool - Vibrating action combined with vacuum suction is ideal for cleaning mattresses.
  • 2.5" Dusting Brush w/ Rectangular 90/180 Degree Swivel - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • Coupling Style - 1.25" Friction Fit

Specifications

Product Weight
6 lb
Item Dimensions
28"x18"x3.75"
UPC Code
693822034393 
Item Dimensions
28 x 18 x 3.75

Documents & Drawings

Reviews / Q&A