ProTeam Stretch Hose w/Cuffs 1.5" (Black) | 101705 | Replacement Parts | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18149",
"Attributes" : { }
}
]
Stretch Hose w/Cuffs 1.5" (Black)
SKU:
101705
Replacement 1.5" black stretch hose with cuffs. This hose stretches for an easy reach. Clean like a pro with ProTeam Vacuums.
Read more...
Features
- 1.5" Fit Cuff
- Stretch hose for easy reach
- Durable - Built to last though multiple uses.
- Replace worn parts and keep your vacuum in good working order
- Fits: Super HalfVac Pro
-
Product Weight
-
0.18 lb
-
Item Dimensions
-
11"x5"x8"
-
UPC Code
-
693822017051
-
Item Dimensions
-
11 x 5 x 8