Free ground shipping on orders of $150 at list prices only.
 

Commercial Hard Surface w/ Nylon Brush Tool Kit

SKU: 101539

Cleaning hard floors is made simple with our Commercial Hard Floor Tool Kit. This kit comes complete with a hard floor tool with nylon brush, two-piece, two-bend aluminum wand, crevice tool, upholstery tool and dust brush. Easily clean hard surfaces like tile, marble, vinyl, linoleum, wood and concrete with this kit.

Read more...
$188.82
Success Icon
Available

Features

  • 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • 5" Upholstery Tool - An all-purpose tool ideal for seating.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
3.62
Item Dimensions
31"x8.25"x3.5"
UPC Code
693822015392 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A