Free ground shipping on orders of $150 at list prices only.
We will be closed on July 3-4, 2025 in observance of Independence Day.
​Please expect delays in expedited shipping due to the holiday closure.

ProDuster Sleeves (50 pk.)

SKU: 101532

The ProDuster quickly and easily dusts over cluttered desks, blinds, computers, electronic equipment and even plants. Comes in a pack of 50. This duster is safe for any surface, contains no oils or waxes, and won't streak or leave any residue. Using sleeves over your wool or feather type dusters prolongs the life of your dusters while providing more effective dusting.

Read more...
$47.08
Success Icon
Available

Features

  • This Anti-Static Dusting Sleeve is ideal for quick clean-ups of clutter desks, blinds, plants and more
  • Oil and wax-free, these duster sleeves are safe for use on any surface including computers and electronics
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Product Weight
0.915 lb
Item Dimensions
18.125"x2"x7.75"
UPC Code
693822015323 
Item Dimensions
18.125 x 2 x 7.75

Documents & Drawings

Reviews / Q&A