Free ground shipping on orders of $150 at list prices only.

4" to 8" Overhead Pipe Cleaner

SKU: 100114

Reach new levels of cleaning with this Overhead Pipe Cleaner. Ideal for overhead pipes and ceiling fans. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$138.74
Success Icon
Available

Features

  • Ideal for overhead pipes and ceiling fans
  • Fits - 4-inch to 8-inch
  • Reach new levels of cleaning with this overhead pipe cleaner
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
0.47 lb
Item Dimensions
11.5"x2.5"x11"
UPC Code
693822001142 
Item Dimensions
11.5 x 2.5 x 11

Documents & Drawings

Reviews / Q&A