Free ground shipping on orders of $150 at list prices only.

16" Floor Tool with Adjustable Nylon Brush

SKU: 100092PT

This adjustable carpet floor tool is perfect for medium pile and Berber carpet. Clean larger areas more efficiently with this 16" carpet floor tool. For commercial use. Clean like a pro with ProTeam Vacuums.

Read more...
$68.08
Success Icon
Available

Features

  • Clean larger areas more efficiently with this 16-inch tool
  • This adjustable floor tool is perfect for medium pile and berber carpet
  • 1.5-inch wand diameter
  • A low-profile design allows the commercial vacuum brush to deliver superior cleaning performance in those hard-to-reach places
  • This carpet cleaning attachment fits standard 1.5-inch diameter canister or backpack vacuum wands
  • Fits: 1.5" Wand

Specifications

Product Weight
0.945 lb
Item Dimensions
16"x3.5"x6.125"
UPC Code
693822000923 
Item Dimensions
16 x 3.5 x 6.125

Documents & Drawings

Reviews / Q&A