ProTeam 11 In. Carpet Floor Tool with Adjustable Nylon Brush | 100083 | Tools and Accessories | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18038",
"Attributes" : { }
}
]
11" Carpet Floor Tool with Adjustable Nylon Brush
SKU:
100083
Glide easily across medium pile carpet with 11" cleaning path. Ideal for medium pile and Berber carpet.
Read more...
Features
- Ideal for medium pile and berber carpet
- Glide easily across medium pile carpet with 11-inch
- 1.5-inch wand diameter
- A low-profile design allows the commercial vacuum brush to deliver superior cleaning performance in those hard-to-reach places
- This carpet floor tool fits standard 1.5-inch diameter canister or backpack vacuum wands
- Coupling Style - 1.5" Nut Coupling Wand
-
Product Weight
-
1.495 lb
-
Item Dimensions
-
10.75"x3"x6.5"
-
UPC Code
-
693822000831
-
Item Dimensions
-
10.75 x 3 x 6.5