Straight & Curved Wand High Dusting Tool Kit w/ ProBlade Hard Surface Floor Tool

SKU: 107601

This is a high dusting vacuum tool kit to get those hard to reach areas. Kit includes a mesh storage bag, three-piece straight friction fit aluminum wands, straight friction fit aluminum wand, ProBlade hard surface floor tool (107528), 45° bend wand, 135° bend wand and wand adapter (842300). Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$339.18
Success Icon
Available

Features

  • Expandable Reach - Expand the reach of your ProTeam commercial vacuum by 10-12 ft. of effective cleaning.
  • Attachable Wands - Connect multiple wands together to reach above the floor challenges for enhanced cleaning
  • Ideal Use - Above the floor items, hard to reach areas, ceilings, fans, light fixtures.
  • Storage Bag - Keep all your cleaning tools in one place.
  • Coupling Style - 1.5" Friction Fit, 1.5 " Nut Coupling, ProBlade Tools
  • Curved Accessibility - Use the Curved wand to access those tough locations such as ceilings, fans, lighting fixtures and air ducts and use adapter for added versatility with use of the ProBlade floor tool

Specifications

Product Weight
4 lb
Item Dimensions
36.5"x8.5"x3.5"
UPC Code
693822076010 
Item Dimensions
36.5 x 8.5 x 3.5

Documents & Drawings

Reviews / Q&A