Free ground shipping on orders of $150 at list prices only.

15" Carpet and Hard Surface Sidewinder Tool Kit

SKU: 107463

Cleaning hard floors and carpet is made simple with the carpet and hard surface Sidewinder tool kit. This 1.5" kit includes a 15" carpet Sidewinder tool (106245), 15" hard surface Sidewinder tool (106246), 59" two-piece friction-fit straight. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more... Read more...
$271.70
Success Icon
Available

Features

  • 15" Sidewinder Carpet Tool - Detailing spaces baseboards, crevices, in-between office partitions and file cabinets.
  • 15" Sidewinder Hard Floor Tool w/Nylon Brush - Medium bristles for hard-to-reach areas, walls, ceilings, corners, baseboards, vents, fans and molding.
  • Two-Piece Friction Fit Wand - 59" two-piece friction fit straight aluminum lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • Coupling Style - 1.5 " Nut Coupling

Specifications

Product Weight
3 lb
Item Dimensions
18.75"x31.25"x18.25"
UPC Code
693822074634 
Item Dimensions
18.75 x 31.25 x 18.25

Reviews / Q&A