Free ground shipping on orders of $150 at list prices only

15" Carpet Sidewinder Tool Kit

SKU: 106820

Clean quickly and efficiently with the 15" carpet tool kit. The kit includes a 15" carpet Sidewinder tool (106245), 59" two-piece friction-fit Straight aluminum wand (105693), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115). Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$162.41
Success Icon
Available

Features

  • 15" Carpet Sidewinder Tool - Detailing spaces baseboards, crevices, in-between office partitions and file cabinets.
  • Two-Piece Friction Fit Wand - 59" two-piece friction fit straight aluminum lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • 5" Upholstery Tool - An all-purpose tool ideal for seating.
  • Coupling Style - 1.5" Friction Fit

Specifications

Product Weight
3 lb
Item Dimensions
31.25"x18.75"x18.75"
UPC Code
693822068206 
Item Dimensions
31.25 x 18.75 x 18.75

Documents & Drawings

Reviews / Q&A