Free ground shipping on orders of $150 at list prices only

FreeFlex Cordless Upright Replacement Battery

SKU: FF107500

LIST PRICE = $1,097.78 USD. PRODUCT AVAILABLE ONLY THROUGH DISTRIBUTION. CONTACT YOUR LOCAL DISTRIBUTOR FOR PURCHASE. USE WHERE TO BUY LOCATOR TO FIND YOUR NEAREST DISTRIBUTOR.
- A state-of-the-art Lithium Ion battery provides approximately 72-minute runtime for FreeFlex cordless upright

Read more...
Price Not Available
Success Icon
Available

Features

  • Go Anywhere - 30% increase in productivity
  • Fast Charge - Battery reaches full charge in 93 minutes so you can get up and go again
  • Longer Runtime - Offers approximately 72 mins. of runtime for greater efficiency
  • Fast Charge - Battery reaches full charge in 93 minutes so you can get up and go again
  • Long Lasting Battery - Lithium Ion battery and control circuit for state-of-the-art performance
  • Purchase additional batteries for extended runtime or workloading a building
  • Fits - FreeFlex
  • Fits: FreeFlex
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 2 year warranty on battery

Specifications

Product Weight
4. lb
Battery Type
Lithium Ion
Approx. Runtime
72 minutes
Approx. Charge Time
93 minutes
Certifications
UL Listed, CSA Listed
Item Dimensions
"x8.3125"x5.875"
UPC Code
693822075013 
Selling UOM
EA

What's in the Box

Documents & Drawings

Reviews / Q&A