Free ground shipping on orders of $150 at list prices only.

Filter Cartridge made from HEPA Media, Fits ProForce, ProGen, Super HalfVac Pro

SKU: 107005

As part of ProTeam's Four Level Filtration system, these commercial-grade filter cartridges made from HEPA media are essential to improving Indoor Air Quality. Clean dust particles, pollen grains and other microscopic particles with ease. The fine mesh size of this filter helps to trap microscopic particles with ease. For use with ProForce, ProGen, and Super HalfVac Pro vacuums.

Read more...
$9.84
Success Icon
Available

Features

  • Easily Replaceable - ProTeam exhaust filters are easy to remove and replace.
  • Exhaust Filter Captures smallest particulate after the motor
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: Super HalfVac Pro, ProForce 1200XP, ProGen 12, ProGen 15, ProForce 1500XP
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Product Weight
0.09 lb
Filtration (sq. in)
Exhaust Filter Made From HEPA Media - Level 3
Item Dimensions
4.75"x1"x3"
UPC Code
693822070056 
Item Dimensions
4.75 x 1 x 3

Documents & Drawings

Reviews / Q&A