Backpack vacuums are proven to boost commercial cleaning productivity. Based on ISSA cleaning times, a cordless backpack vacuum saves 1-1.5 hours per 4-hour shift. Over the course of a year, the time savings can be significant.
The function and design of commercial backpack vacuum cleaners have forever changed the cleaning industry. With innovations in efficiency and ergonomics, a backpack vacuum helps you get more done in less time while doing a better job.
Studies show that an employee can clean an area with a backpack vacuum in less than half the time it takes with a commercial upright vacuum. A better clean in less time is a massive win for commercial cleaning companies.
When employees have the freedom to move naturally with less strain on their bodies, productivity naturally increases.
In a study conducted by the Department of Surgery, Division of Orthopedics, at Ohio State University and the Battelle Memorial Institute, researchers found that with backpack vacuums, workers can clean more than double an area in less than half the time while experiencing less fatigue.
The same study demonstrated that backpack vacuums boost productivity by:
Another benefit of commercial backpack vacuums, beyond efficiency and ergonomics, is more time. Because vacuuming with backpack vacuums doesn’t take as long as it does with an upright, employees have more minutes in the day to dedicate to details like cleaning vents, sinks, countertops and bathrooms.
While there are many options to choose from for backpack cleaners, ProTeam backpack vacuums are widely considered the leader in the industry. Their power results in more soil removal.
After five passes, a ProTeam backpack vacuum pulls 43% more soil from carpets than a commercial upright vacuum and 30% more than a canister vacuum.
Imagine what a ProTeam commercial backpack vacuum could do for you and your team — significant power, increased comfort, and more time for a better clean.
For more information on how ProTeam backpack vacuums can increase your productivity, click here.