High Dusting Curved Wand Tool Kit

SKU: 107600

This is a high dusting vacuum tool kit to get those hard to reach areas. The kit includes a 45° bend wand, 135° bend wand and wand adapter (842300). Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$137.12
Success Icon
Available

Features

  • Curved Accessibility - Use the Curved wand to access those tough locations such as ceilings, fans, lighting fixtures and air ducts and use adapter for added versatility with use of the ProBlade floor tools
  • Ideal Use - Above the floor items, hard to reach areas, ceilings, fans, light fixtures.
  • Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Extended Reach - 45 degree bend and 135 degree bend
  • Coupling Style - 1.5 " Nut Coupling
  • Attachable Wands - Connect multiple wands together to reach above the floor challenges for enhanced cleaning

Specifications

Product Weight
4 lb
Item Dimensions
36.5"x8.5"x3.5"
UPC Code
693822076003 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A